(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Focus on Accuracy / Finished Surface 4FEKM

Focus on Accuracy / Finished Surface 4FEKM
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: For General Steel (AlCrN etc.)
•Number Of Flutes (sheet): 4

Part Number

Configured Part Number is shown.

Part Number
4FEKM030-100-06
4FEKM035-100-06
4FEKM040-110-06
4FEKM045-110-06
4FEKM050-130-06
4FEKM055-130-06
4FEKM060-130-06
4FEKM080-190-08
4FEKM100-220-10
4FEKM120-260-12
4FEKM140-260-16
4FEKM150-300-16
4FEKM160-320-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
Neck diameter D1
(mm)
Underneck length ℓ2
(mm)
1 Piece(s)Available

8 Days or more

3106500-0.0153.1512
1 Piece(s)Available

8 Days or more

3.5106500-0.0153.6812
1 Piece(s)Available

8 Days or more

4116500-0.0154.213.2
1 Piece(s)Available

8 Days or more

4.5116500-0.0154.713.2
1 Piece(s)Available

8 Days or more

5136500-0.0155.215.6
1 Piece(s)Available

8 Days or more

5.5136500-0.0155.715.6
1 Piece(s)Available

8 Days or more

6136500-0.020--
1 Piece(s)Available

8 Days or more

819860-0.005-0.025--
1 Piece(s)Available

8 Days or more

10221070-0.005-0.025--
1 Piece(s)Available

8 Days or more

12261275-0.010-0.030--
1 Piece(s)Available

8 Days or more

14261675-0.010-0.03014.236.4
1 Piece(s)Available

8 Days or more

15301690-0.010-0.03015.242
1 Piece(s)Available

8 Days or more

16321690-0.010-0.030--

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove Blade tip shape With Lead
Torsion Angle (θ) Standard torsion (30-40°) Torsional Angle(°) 30 Coating Details Mega-Coat

Additional Products in this Category

Tech Support