(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC2 Long 2-Flute A Cut End Mill G2

TAC2 Long 2-Flute A Cut End Mill G2
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
TAC2100030K
TAC2100040K
TAC2100050K
TAC2110030K
TAC2120030K
TAC2120040K
TAC2120050K
TAC2130040K
TAC2140040K
TAC2140050K
TAC2140060K
TAC2150050K
TAC2150060K
TAC2150080K
TAC2160060K
TAC2160080K
TAC2165060K
TAC2170060K
TAC2180060K
TAC2180080K
TAC2190060K
TAC2200060K
TAC2200080K
TAC2200100K
TAC2210060K
TAC2220060K
TAC2220080K
TAC2220100K
TAC2225080K
TAC2230080K
TAC2240080K
TAC2240100K
TAC2250080K
TAC2250100K
TAC2250120K
TAC2255080K
TAC2260080K
TAC2260100K
TAC2270090K
TAC2280090K
TAC2285090K
TAC2290090K
TAC2295090K
TAC2300090K
TAC2300120K
TAC2310090K
TAC2320090K
TAC2320120K
TAC2330100K
TAC2340100K
TAC2350100K
TAC2350120K
TAC2360100K
TAC2370100K
TAC2380100K
TAC2390100K
TAC2400100K
TAC2400150K
TAC2410100K
TAC2420100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

10301280A
1 Piece(s)Available

8 Days or more

10401290A
1 Piece(s)Available

8 Days or more

105012100A
1 Piece(s)Available

8 Days or more

11301280A
1 Piece(s)Available

8 Days or more

12301280A
1 Piece(s)Available

8 Days or more

12401290A
1 Piece(s)Available

8 Days or more

125012100B
1 Piece(s)Available

8 Days or more

13401695A
1 Piece(s)Available

8 Days or more

14401695A
1 Piece(s)Available

8 Days or more

145016105A
1 Piece(s)Available

8 Days or more

146016115A
1 Piece(s)Available

8 Days or more

155016105A
1 Piece(s)Available

8 Days or more

156016115A
1 Piece(s)Available

8 Days or more

158016135A
1 Piece(s)Available

8 Days or more

166016115B
1 Piece(s)Available

8 Days or more

168016135B
1 Piece(s)Available

8 Days or more

16.56016120C
1 Piece(s)Available

8 Days or more

176020120A
1 Piece(s)Available

8 Days or more

186020125A
1 Piece(s)Available

8 Days or more

188020145A
1 Piece(s)Available

8 Days or more

196020125A
1 Piece(s)Available

8 Days or more

206020125B
1 Piece(s)Available

8 Days or more

208020145B
1 Piece(s)Available

8 Days or more

2010020165B
1 Piece(s)Available

8 Days or more

216020125C
1 Piece(s)Available

8 Days or more

226025130A
1 Piece(s)Available

8 Days or more

228025150A
1 Piece(s)Available

8 Days or more

2210025170A
1 Piece(s)Available

8 Days or more

22.58025150A
1 Piece(s)Available

8 Days or more

238025150A
1 Piece(s)Available

8 Days or more

248025150A
1 Piece(s)Available

8 Days or more

2410025170A
1 Piece(s)Available

8 Days or more

258025150B
1 Piece(s)Available

8 Days or more

2510025170B
1 Piece(s)Available

8 Days or more

2512025190B
1 Piece(s)Available

8 Days or more

25.58025150C
1 Piece(s)Available

8 Days or more

268025150C
1 Piece(s)Available

8 Days or more

2610025170C
1 Piece(s)Available

8 Days or more

279025160C
1 Piece(s)Available

8 Days or more

289025160C
1 Piece(s)Available

8 Days or more

28.59025160C
1 Piece(s)Available

8 Days or more

299025160C
1 Piece(s)Available

8 Days or more

29.59025170C
1 Piece(s)Available

8 Days or more

309032170A
1 Piece(s)Available

8 Days or more

3012032200A
1 Piece(s)Available

8 Days or more

319032170A
1 Piece(s)Available

8 Days or more

329032170B
1 Piece(s)Available

8 Days or more

3212032200B
1 Piece(s)Available

8 Days or more

3310032180C
1 Piece(s)Available

8 Days or more

3410032180C
1 Piece(s)Available

8 Days or more

3510032180C
1 Piece(s)Available

8 Days or more

3512032200C
1 Piece(s)Available

8 Days or more

3610032180C
1 Piece(s)Available

8 Days or more

3710032180C
1 Piece(s)Available

8 Days or more

3810032180C
1 Piece(s)Available

8 Days or more

3910032180C
1 Piece(s)Available

8 Days or more

4010032180C
1 Piece(s)Available

8 Days or more

4015032230C
1 Piece(s)Available

8 Days or more

4110032180C
1 Piece(s)Available

8 Days or more

4210032180C

Loading...

Basic Information

Work material Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Long-Neck Square
Coating Non-Coated Machining Application Side / Groove / Countersinking Blade tip shape With Land
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.05

Additional Products in this Category

Tech Support