(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAC4 Solid 4-Blade A Cut End Mill MA

SAC4 Solid 4-Blade A Cut End Mill MA
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 4

Part Number

Configured Part Number is shown.

Part Number
SAC4030M
SAC4031M
SAC4032M
SAC4033M
SAC4034M
SAC4035M
SAC4036M
SAC4037M
SAC4038M
SAC4039M
SAC4040M
SAC4041M
SAC4042M
SAC4043M
SAC4044M
SAC4045M
SAC4046M
SAC4047M
SAC4048M
SAC4049M
SAC4050M
SAC4051M
SAC4052M
SAC4053M
SAC4054M
SAC4055M
SAC4056M
SAC4057M
SAC4058M
SAC4059M
SAC4060M
SAC4061M
SAC4062M
SAC4063M
SAC4064M
SAC4065M
SAC4066M
SAC4067M
SAC4068M
SAC4069M
SAC4070M
SAC4071M
SAC4072M
SAC4073M
SAC4074M
SAC4075M
SAC4076M
SAC4077M
SAC4078M
SAC4079M
SAC4080M
SAC4081M
SAC4082M
SAC4083M
SAC4084M
SAC4085M
SAC4086M
SAC4087M
SAC4088M
SAC4089M
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

38645A
1 Piece(s)Available

8 Days or more

3.110645A
1 Piece(s)Available

8 Days or more

3.210645A
1 Piece(s)Available

8 Days or more

3.310645A
1 Piece(s)Available

8 Days or more

3.410645A
1 Piece(s)Available

8 Days or more

3.510645A
1 Piece(s)Available

8 Days or more

3.610645A
1 Piece(s)Available

8 Days or more

3.710645A
1 Piece(s)Available

8 Days or more

3.810645A
1 Piece(s)Available

8 Days or more

3.910645A
1 Piece(s)Available

8 Days or more

412645A
1 Piece(s)Available

8 Days or more

4.112645A
1 Piece(s)Available

8 Days or more

4.212645A
1 Piece(s)Available

8 Days or more

4.312645A
1 Piece(s)Available

8 Days or more

4.412645A
1 Piece(s)Available

8 Days or more

4.512645A
1 Piece(s)Available

8 Days or more

4.615650A
1 Piece(s)Available

8 Days or more

4.715650A
1 Piece(s)Available

8 Days or more

4.815650A
1 Piece(s)Available

8 Days or more

4.915650A
1 Piece(s)Available

8 Days or more

515650A
1 Piece(s)Available

8 Days or more

5.115650A
1 Piece(s)Available

8 Days or more

5.215650A
1 Piece(s)Available

8 Days or more

5.315650A
1 Piece(s)Available

8 Days or more

5.415650A
1 Piece(s)Available

8 Days or more

5.515650A
1 Piece(s)Available

8 Days or more

5.615650A
1 Piece(s)Available

8 Days or more

5.715650A
1 Piece(s)Available

8 Days or more

5.815650A
1 Piece(s)Available

8 Days or more

5.915650A
1 Piece(s)Available

8 Days or more

615650B
1 Piece(s)Available

8 Days or more

6.115650C
1 Piece(s)Available

8 Days or more

6.215650C
1 Piece(s)Available

8 Days or more

6.315650C
1 Piece(s)Available

8 Days or more

6.415650C
1 Piece(s)Available

8 Days or more

6.515650C
1 Piece(s)Available

8 Days or more

6.618860A
1 Piece(s)Available

8 Days or more

6.718860A
1 Piece(s)Available

8 Days or more

6.818860A
1 Piece(s)Available

8 Days or more

6.918860A
1 Piece(s)Available

8 Days or more

718860A
1 Piece(s)Available

8 Days or more

7.118860A
1 Piece(s)Available

8 Days or more

7.218860A
1 Piece(s)Available

8 Days or more

7.318860A
1 Piece(s)Available

8 Days or more

7.418860A
1 Piece(s)Available

8 Days or more

7.518860A
1 Piece(s)Available

8 Days or more

7.618860A
1 Piece(s)Available

8 Days or more

7.718860A
1 Piece(s)Available

8 Days or more

7.818860A
1 Piece(s)Available

8 Days or more

7.918860A
1 Piece(s)Available

8 Days or more

818860B
1 Piece(s)Available

8 Days or more

8.118860C
1 Piece(s)Available

8 Days or more

8.218860C
1 Piece(s)Available

8 Days or more

8.318860C
1 Piece(s)Available

8 Days or more

8.418860C
1 Piece(s)Available

8 Days or more

8.518860C
1 Piece(s)Available

8 Days or more

8.6211070A
1 Piece(s)Available

8 Days or more

8.7211070A
1 Piece(s)Available

8 Days or more

8.8211070A
1 Piece(s)Available

8 Days or more

8.9211070A

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Side / Groove Blade tip shape With Land
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) +0.05~0

Additional Products in this Category

Tech Support