(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAC2 Solid Long 2-Blade A Cut End Mill MA

SAC2 Solid Long 2-Blade A Cut End Mill MA
  • Volume Discount

•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
SAC2030LM
SAC2031LM
SAC2032LM
SAC2033LM
SAC2034LM
SAC2035LM
SAC2036LM
SAC2037LM
SAC2038LM
SAC2039LM
SAC2040LM
SAC2041LM
SAC2042LM
SAC2043LM
SAC2044LM
SAC2045LM
SAC2046LM
SAC2047LM
SAC2048LM
SAC2049LM
SAC2050LM
SAC2051LM
SAC2052LM
SAC2053LM
SAC2054LM
SAC2055LM
SAC2056LM
SAC2057LM
SAC2058LM
SAC2059LM
SAC2060LM
SAC2061LM
SAC2062LM
SAC2063LM
SAC2064LM
SAC2065LM
SAC2066LM
SAC2067LM
SAC2068LM
SAC2069LM
SAC2070LM
SAC2071LM
SAC2072LM
SAC2073LM
SAC2074LM
SAC2075LM
SAC2076LM
SAC2077LM
SAC2078LM
SAC2079LM
SAC2080LM
SAC2081LM
SAC2082LM
SAC2083LM
SAC2084LM
SAC2085LM
SAC2086LM
SAC2087LM
SAC2088LM
SAC2089LM
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

320660A
1 Piece(s)Available

8 Days or more

3.122660A
1 Piece(s)Available

8 Days or more

3.222660A
1 Piece(s)Available

8 Days or more

3.322660A
1 Piece(s)Available

8 Days or more

3.422660A
1 Piece(s)Available

8 Days or more

3.522660A
1 Piece(s)Available

8 Days or more

3.625660A
1 Piece(s)Available

8 Days or more

3.725660A
1 Piece(s)Available

8 Days or more

3.825660A
1 Piece(s)Available

8 Days or more

3.925660A
1 Piece(s)Available

8 Days or more

425660A
1 Piece(s)Available

8 Days or more

4.125660A
1 Piece(s)Available

8 Days or more

4.225660A
1 Piece(s)Available

8 Days or more

4.325660A
1 Piece(s)Available

8 Days or more

4.425660A
1 Piece(s)Available

8 Days or more

4.525660A
1 Piece(s)Available

8 Days or more

4.630670A
1 Piece(s)Available

8 Days or more

4.730670A
1 Piece(s)Available

8 Days or more

4.830670A
1 Piece(s)Available

8 Days or more

4.930670A
1 Piece(s)Available

8 Days or more

530670A
1 Piece(s)Available

8 Days or more

5.130670A
1 Piece(s)Available

8 Days or more

5.230670A
1 Piece(s)Available

8 Days or more

5.330670A
1 Piece(s)Available

8 Days or more

5.430670A
1 Piece(s)Available

8 Days or more

5.530670A
1 Piece(s)Available

8 Days or more

5.630670A
1 Piece(s)Available

8 Days or more

5.730670A
1 Piece(s)Available

8 Days or more

5.830670A
1 Piece(s)Available

8 Days or more

5.930670A
1 Piece(s)Available

8 Days or more

630670B
1 Piece(s)Available

8 Days or more

6.130890A
1 Piece(s)Available

8 Days or more

6.230890A
1 Piece(s)Available

8 Days or more

6.330890A
1 Piece(s)Available

8 Days or more

6.430890A
1 Piece(s)Available

8 Days or more

6.530890A
1 Piece(s)Available

8 Days or more

6.640890A
1 Piece(s)Available

8 Days or more

6.740890A
1 Piece(s)Available

8 Days or more

6.840890A
1 Piece(s)Available

8 Days or more

6.940890A
1 Piece(s)Available

8 Days or more

740890A
1 Piece(s)Available

8 Days or more

7.140890A
1 Piece(s)Available

8 Days or more

7.240890A
1 Piece(s)Available

8 Days or more

7.340890A
1 Piece(s)Available

8 Days or more

7.440890A
1 Piece(s)Available

8 Days or more

7.540890A
1 Piece(s)Available

8 Days or more

7.640890A
1 Piece(s)Available

8 Days or more

7.740890A
1 Piece(s)Available

8 Days or more

7.840890A
1 Piece(s)Available

8 Days or more

7.940890A
1 Piece(s)Available

8 Days or more

840890B
1 Piece(s)Available

8 Days or more

8.14010100A
1 Piece(s)Available

8 Days or more

8.24010100A
1 Piece(s)Available

8 Days or more

8.34010100A
1 Piece(s)Available

8 Days or more

8.44010100A
1 Piece(s)Available

8 Days or more

8.54010100A
1 Piece(s)Available

8 Days or more

8.64010100A
1 Piece(s)Available

8 Days or more

8.74010100A
1 Piece(s)Available

8 Days or more

8.84010100A
1 Piece(s)Available

8 Days or more

8.94010100A

Loading...

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Long-Neck Square
Coating Non-Coated Machining Application Side / Groove / Countersinking Blade tip shape With Land
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.03

Additional Products in this Category

Tech Support