(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Stone Elliptical【10 Pieces Per Package】

Oil Stone Elliptical
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 500
•Overall Length L (mm): 100
•Shape: Ellipse
•Thickness T (mm): -

Part Number

Configured Part Number is shown.

Part Number
OSAV100-6
OSAV100-9
OSAV100-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width W
(mm)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

6

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

9

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

13

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 500 Overall Length L(mm) 100
Shape Ellipse Thickness T(mm) - Quantity/Pack(Book) 0

Additional Products in this Category

Tech Support