(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 600

New Super Stone (Flat Plate) 150 mm, No. 600
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 600
•Length (mm): 150
•Color: Black

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSP051L
NSP052L
NSP054L
NSP056L
NSP081L
NSP082L
NSP084L
NSP086L
NSP0501L
NSP0801L
NSP101L
NSP102L
NSP104L
NSP106L
NSP110L
NSP150L
NSP151L
NSP152L
NSP154L
NSP156L
NSP202L
NSP204L
NSP206L
NSP210L
NSP301L
NSP302L
NSP304L
NSP306L
NSP310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

15 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

9 Days or more

1.04
1 Piece(s)Available

8 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2..02
1 Piece(s)Available

15 Days or more

2..04
1 Piece(s)Available

15 Days or more

2..06
1 Piece(s)Available

15 Days or more

2..010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 600 Length(mm) 150
Color Black

Additional Products in this Category

Tech Support