(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown)

Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown)
  • Volume Discount

For aluminum and steel of hardness of up to 57 HRC

Ceramic Fiber Stick, Grindstone, Flat, Granularity #220 or equivalent (Dark Brown):Related Image
Part Number
XBCAD-0.5-6-150
XBCAD-1-1-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length L
(mm)
Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

14 Days or more

15060.5
1 Piece(s)Available

7 Days or more

10011

Loading...

  1. 1

Specifications

Ceramic Fiber Stick, Grindstone, Flat, Granularity #220 or equivalent (Dark Brown):Related Image

Model NumberThickness
T
Width
W
Total Length
L
Heat Resistant
Temperature
XBCAD
(#220 Equivalent: Dark Brown)

0.54100150 °C
150
6100
150
10100
150
0.84 100
150
6100
150
10100
150
11 100
2 100
4 100
150
6 100
150
8 100
150
10100
150
1.54100
150
6100
150
10100
150
2.04100
150
6100
150
10100
150
3.04100
150
6100
150
10100
150

[ ! ] Extremely Fine Series (□ 0.7 mm, □ 0.9 mm)

More Information


This is a product developed for finishing high-hardness steel (– 57 HRC), copper, or aluminum.
The R or C surfaces also can be easily mounted with a diamond file or grinder.

[ ! ] Use a diamond stick grindstone for high-hardness or super hard steel with an HRC of 57 or more. 

Basic Information

Model Ceramic Fiber Grindstone Grit Size(#) 220 Color Dark Brown

Additional Products in this Category

Complementary Products

Tech Support