(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Stone Round【1-10 Pieces Per Package】

Oil Stone Round
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 500
•Overall Length L (mm): 100
•Width W (mm): -
•Shape: Round

Part Number

Configured Part Number is shown.

Part Number
OSAR100-6
OSAR100-9
OSAR100-13
OSAR100-16
OSAR100-19
OSAR100-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

11 Days or more

9
1 Piece(s)Available

8 Days or more

13

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

16

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

19

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

25

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 500 Overall Length L(mm) 100
Width W(mm) - Shape Round Thickness T(mm) -
Quantity/Pack(Book) 0

Additional Products in this Category

Tech Support