(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For aluminum and steel of hardness of up to 57 HRC
Part Number
Configured Part Number is shown.
XBCAL-0.5-6-100
Loading...
Model Number | Thickness T | Width W | Total Length L | Heat Resistant Temperature |
XBCAL (#300 Equivalent: Red Brown) | 0.5 | 4 | 100 | 150 °C |
150 | ||||
6 | 100 | |||
150 | ||||
10 | 100 | |||
150 | ||||
0.8 | 4 | 100 | ||
150 | ||||
6 | 100 | |||
150 | ||||
10 | 100 | |||
150 | ||||
1 | 1 | 100 | ||
2 | 100 | |||
4 | 100 | |||
150 | ||||
6 | 100 | |||
150 | ||||
8 | 100 | |||
150 | ||||
10 | 100 | |||
150 | ||||
1.5 | 4 | 100 | ||
150 | ||||
6 | 100 | |||
150 | ||||
10 | 100 | |||
150 | ||||
2.0 | 4 | 100 | ||
150 | ||||
6 | 100 | |||
150 | ||||
10 | 100 | |||
150 | ||||
3.0 | 4 | 100 | ||
150 | ||||
6 | 100 | |||
150 | ||||
10 | 100 | |||
150 |
Model | Ceramic Fiber Grindstone | Grit Size(#) | 300 | Total Length L(mm) | 100 |
---|---|---|---|---|---|
Width W(mm) | 6 | Thickness T(mm) | 0.5 | Color | Reddish Brown |
Please check the type/dimensions/specifications of the part XBCAL-0.5-6-100 in the Ceramic Fiber Dressing Stick: Reddish-brown Flat Stick, Granularity #300 or Equivalent series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy