(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Sandpaper
•Major Diameter (mm): 125
•Inner Diameter Size (mm): -
•Abrasive Grain: A Abrasive Grain
•Connection Type: Magic
Type | Sander paper | Work material | General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal | Outer diameter Dimensions(mm) | 125 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | - | Abrasive grain | Alundum | With/without Hole | None |
Connection type | Magic | With or without pattern coating | Available | Packaging Quantity(Sheets) | 50 |
Application | (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles | Base Materials | - | Pattern image | - |
Please check the type/dimensions/specifications of the part HNAD-80 in the HN High-Pitch Disk series.
Part Number |
---|
HNAD-120 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy