(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone, Mini Holder Set

New Super Stone, Mini Holder Set
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 300
•Color: Brown
•Set Content: NSES(05A、07A、09A)、NSLS(05A、07A、09A)、NSOS(05A、07A、09A)、NSBS(05A、07A、09A)、SNH(07、09、13)

Part Number

Configured Part Number is shown.

SSM3001

Part Number
SSM3001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 400 / 800 / 120 / 300 Color Blue / Orange / Emerald / Brown
Set Content NSES(05A、07A、09A)、NSLS(05A、07A、09A)、NSOS(05A、07A、09A)、NSBS(05A、07A、09A)、SNH(07、09、13)

Please check the type/dimensions/specifications of the part SSM3001 in the New Super Stone, Mini Holder Set series.

Additional Products in this Category

Tech Support