(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Drill dedicated for guide holes for micro-diameter machining. Ideal for machining where it is difficult to ensure the hole position and hole diameter precision. Improved wear resistance and long product life with TiAlN coating. Added small diameter sizes from φ0.03 to φ0.3 in 0.01 mm increments
Part Number |
---|
Loading...
Application | Centering (Positioning) / Drilling | Tip angle (θ) | 120 | work material | general steel / Quenched and tempered steel / Stainless Steel |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | Available | Tool Material Type | Carbide |
Coating Y/N | Available | Coating Type | TiAlN | Overall Length L(mm) | 38 |
shank d(mm) | 3.175 | Torsion(°) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy