(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spinner Handle

Spinner Handle
  • Volume Discount

[Features]
· Ideal for when applying higher torque and stronger force than the ratchet handle.
· Allows work to be carried out in deep and difficult to access places. The angle of the attached socket can also be changed as needed.
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSH4-380

Part Number
TSH4-380
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 380 Trusco Code 301-3596 Features Ideal for when applying higher torque and stronger force than the ratchet handle. Allows work to be carried out in deep difficult to access places. The angle of the attached socket can also be changed as needed. Environmentally friendly with non-chrome (nickel) plating. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
Mass(g) 754

Please check the type/dimensions/specifications of the part TSH4-380 in the Spinner Handle series.

Additional Products in this Category

Tech Support