(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Socket Wrench Options - Universal Joint, Chrome-Vanadium Steel, TSUJ-4 (Part Numbers)

Socket Wrench Options - Universal Joint, Chrome-Vanadium Steel, TSUJ-4
  • Volume Discount

[Features]
· Connect between the handle and socket.
· Capable of diagonal work at an angle.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSUJ-4

Part Number
TSUJ-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Total Length (L Size)(mm) 73.3
Insertion Angle Concavity(mm) 12.7 Insertion Angle Convexity(mm) 12.7 Trusco Code 416-2137
Features Connect between handle and socket to work at an angle. The material is chrome vanadium steel. Mass(g) 158

Please check the type/dimensions/specifications of the part TSUJ-4 in the Socket Wrench Options - Universal Joint, Chrome-Vanadium Steel, TSUJ-4 series.

Additional Products in this Category

Tech Support