(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Ratchet Handle (6.3 mm Square Drive)

Short Ratchet Handle (6.3 mm Square Drive)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BR2FS
  • BR2S
  • Volume Discount

[Features]
· A compact short type. Optimal for work in narrow spaces.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.
· Adopts 36-tooth gears.
· This is a standard type with a standard long handle.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.

Part Number

Configured Part Number is shown.

Part Number
BR2FS
BR2S
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

AvailableSwiveling compact short type373-3190130
1 Piece(s)Available

8 Days or more

NA-373-321190

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.3
Overall length (L dimension)(mm) 80 The Number of Teeth(sheet) 36 Features A compact short type. Ideal for work in narrow places. Adopts an integrated claw and has a head thickness that has been reduced to be 20% smaller than our previous compact head. 36-tooth gears are used. The handle length is standard. Also adopts a union mechanism that prevents inadvertent dropping of the socket.

Additional Products in this Category

Tech Support