(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (12 Angle Type) (Part Numbers)

Socket Wrench Set (12 Angle Type)
  • Volume Discount

[Features]
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Push button of the ratchet handle and surface processing of each ball are hexavalent chrome plating)
· Ideal set for maintenance of vehicles and commercial machinery.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TSW4-13S
TSW4-16S
TSW4-24S
TSW4-25S
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Trusco Code Socket Contents
(mm)
Handle Set Content
(Point)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

8 ~ 24301-982912 Sq.: 8, 10, 12, 13, 14, 17, 19, 21, 22, 24Ratchet Handle (TRH4-B), Extension Bar (TEB4-150), Universal Joint (TUJ4)132500
1 Piece(s)Available

8 Days or more

8 ~ 27301-9837Double Hex: 8, 10, 11, 12, 13, 14, 17, 19, 21, 22, 24, 27 Plug Socket (TSP4-21)Ratchet Handle (TRH4-B), Extension Bar (TEB4-125), Spinner Handle (TSH4-380)163100
1 Piece(s)Available

11 Days or more

8 ~ 36301-984512 Sq.: 8, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32, 36Ratchet Handle (TRH4-B), T Type Slide Bar (TSB4-250), Extension Bar (TEB4-125, TEB4-250), Universal Joint (TUJ4), Speeder (TS4-420)244000
1 Piece(s)Available

9 Days or more

8 ~ 32301-9853Double Hex: 8, 10, 11, 12, 13, 14, 15, 17, 18, 19, 21, 22, 24, 27, 30, 32, Plug Socket (TSP4-16, TSP4-21)Ratchet Handle (TRH4-B), Spinner Handle (TSH4-380), T Type Slide Bar (TSB4-250), Extension Bar (TEB4-125, TEB4-250), Universal Joint (TUJ4)256000

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7

Additional Products in this Category

Tech Support