(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forming Taps - High Speed Steel, TiCN Coated, SL-TF

Forming Taps - High Speed Steel, TiCN Coated, SL-TF
  • Volume Discount

•Thread Types : Meter
•Thread Size (Nominal) : M10, M11, M12, M14, M16, M18, M2, M2.3, M2.5, M2.6, M20, M3, M3.5, M4, M5, M6, M7, M8, M9
•Number of Chamfered Threads (Lcf) : 1P, 2P
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Cast Aluminum Alloy (AC, ADC), Copper (Cu), Low-Carbon Steel (C Content of 0.25% or Less), Rolled Aluminum Material (AL), Stainless Steel (SUS), Zinc Alloy Castings (ZDC)
•Tap Model : Rolled Tap
For complete product overview and details on Seamless TAFLET, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SLTF-M2-0.4-B4-40
SLTF-M2-0.4-B5-40
SLTF-M2-0.4-B6-40
SLTF-M2.3-0.4-B4-42
SLTF-M2.3-0.4-B5-42
SLTF-M2.3-0.4-B6-42
SLTF-M2.5-0.45-B4-44
SLTF-M2.5-0.45-B5-44
SLTF-M2.5-0.45-B6-44
SLTF-M2.6-0.45-B4-44
SLTF-M2.6-0.45-B5-44
SLTF-M2.6-0.45-B6-44
SLTF-M3-0.5-1C5-46
SLTF-M3-0.5-1C6-46
SLTF-M3-0.5-1C7-46
SLTF-M3-0.5-B5-46
SLTF-M3-0.5-B6-46
SLTF-M3.5-0.6-1C5-48
SLTF-M3.5-0.6-1C6-48
SLTF-M3.5-0.6-1C7-48
SLTF-M3.5-0.6-B5-48
SLTF-M3.5-0.6-B6-48
SLTF-M3.5-0.6-B7-48
SLTF-M4-0.7-1C6-52
SLTF-M4-0.7-1C7-52
SLTF-M4-0.7-1C8-52
SLTF-M4-0.7-B6-52
SLTF-M4-0.7-B7-52
SLTF-M4-0.7-B8-52
SLTF-M5-0.8-1C7-60
SLTF-M5-0.8-1C8-60
SLTF-M5-0.8-B6-60
SLTF-M5-0.8-B7-60
SLTF-M5-0.8-B8-60
SLTF-M6-0.75-1C6-62
SLTF-M6-0.75-1C7-62
SLTF-M6-0.75-1C8-62
SLTF-M6-0.75-B6-62
SLTF-M6-0.75-B7-62
SLTF-M6-0.75-B8-62
SLTF-M6-1-1C7-62
SLTF-M6-1-1C9-62
SLTF-M6-1-B7-62
SLTF-M6-1-B8-62
SLTF-M6-1-B9-62
SLTF-M7-1-1C7-65
SLTF-M7-1-1C8-65
SLTF-M7-1-1C9-65
SLTF-M7-1-B7-65
SLTF-M7-1-B8-65
SLTF-M7-1-B9-65
SLTF-M8-0.75-1C7-62
SLTF-M8-0.75-1C8-62
SLTF-M8-0.75-1C9-62
SLTF-M8-0.75-B7-62
SLTF-M8-0.75-B8-62
SLTF-M8-0.75-B9-62
SLTF-M8-1-1C7-70
SLTF-M8-1-1C8-70
SLTF-M8-1-1C9-70
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads L
(mm)
Blade Length
(mm)
Shank diameter
(φ)
Accuracy Outline drawing
1 Piece(s)Available

8 Days or more

M20.42P4093B4TYPE1
1 Piece(s)Available

8 Days or more

M20.42P4093B5TYPE1
1 Piece(s)Available

8 Days or more

M20.42P4093B6TYPE1
1 Piece(s)Available

8 Days or more

M2.30.42P4293B4TYPE1
1 Piece(s)Available

8 Days or more

M2.30.42P4293B5TYPE1
1 Piece(s)Available

8 Days or more

M2.30.42P4293B6TYPE1
1 Piece(s)Available

8 Days or more

M2.50.452P44103B4TYPE1
1 Piece(s)Available

8 Days or more

M2.50.452P44103B5TYPE1
1 Piece(s)Available

8 Days or more

M2.50.452P44103B6TYPE1
1 Piece(s)Available

8 Days or more

M2.60.452P44103B4TYPE1
1 Piece(s)Available

8 Days or more

M2.60.452P44103B5TYPE1
1 Piece(s)Available

8 Days or more

M2.60.452P44103B6TYPE1
1 Piece(s)Available

8 Days or more

M30.51P461041C5TYPE2
1 Piece(s)Available

8 Days or more

M30.51P461041C6TYPE2
1 Piece(s)Available

8 Days or more

M30.51P461041C7TYPE2
1 Piece(s)Available

12 Days or more

M30.52P46104B5TYPE2
1 Piece(s)Available

8 Days or more

M30.52P46104B6TYPE2
1 Piece(s)Available

8 Days or more

M3.50.61P481041C5TYPE2
1 Piece(s)Available

8 Days or more

M3.50.61P481041C6TYPE2
1 Piece(s)Available

8 Days or more

M3.50.61P481041C7TYPE2
1 Piece(s)Available

8 Days or more

M3.50.62P48104B5TYPE2
1 Piece(s)Available

8 Days or more

M3.50.62P48104B6TYPE2
1 Piece(s)Available

8 Days or more

M3.50.62P48104B7TYPE2
1 Piece(s)Available

8 Days or more

M40.71P521051C6TYPE2
1 Piece(s)Available

8 Days or more

M40.71P521051C7TYPE2
1 Piece(s)Available

8 Days or more

M40.71P521051C8TYPE2
1 Piece(s)Available

8 Days or more

M40.72P52105B6TYPE2
1 Piece(s)Available

8 Days or more

M40.72P52105B7TYPE2
1 Piece(s)Available

8 Days or more

M40.72P52105B8TYPE2
1 Piece(s)Available

8 Days or more

M50.81P60105.51C7TYPE2
1 Piece(s)Available

10 Days or more

M50.81P60105.51C8TYPE2
1 Piece(s)Available

8 Days or more

M50.82P60105.5B6TYPE2
1 Piece(s)Available

8 Days or more

M50.82P60105.5B7TYPE2
1 Piece(s)Available

8 Days or more

M50.82P60105.5B8TYPE2
1 Piece(s)Available

8 Days or more

M60.751P621061C6TYPE3
1 Piece(s)Available

8 Days or more

M60.751P621061C7TYPE3
1 Piece(s)Available

8 Days or more

M60.751P621061C8TYPE3
1 Piece(s)Available

8 Days or more

M60.752P62106B6TYPE3
1 Piece(s)Available

8 Days or more

M60.752P62106B7TYPE3
1 Piece(s)Available

8 Days or more

M60.752P62106B8TYPE3
1 Piece(s)Available

12 Days or more

M611P621061C7TYPE3
1 Piece(s)Available

8 Days or more

M611P621061C9TYPE3
1 Piece(s)Available

8 Days or more

M612P62106B7TYPE3
1 Piece(s)Available

8 Days or more

M612P62106B8TYPE3
1 Piece(s)Available

8 Days or more

M612P62106B9TYPE3
1 Piece(s)Available

8 Days or more

M711P65106.21C7TYPE4
1 Piece(s)Available

8 Days or more

M711P65106.21C8TYPE4
1 Piece(s)Available

8 Days or more

M711P65106.21C9TYPE4
1 Piece(s)Available

8 Days or more

M712P65106.2B7TYPE4
1 Piece(s)Available

8 Days or more

M712P65106.2B8TYPE4
1 Piece(s)Available

8 Days or more

M712P65106.2B9TYPE4
1 Piece(s)Available

8 Days or more

M80.751P62106.21C7TYPE4
1 Piece(s)Available

8 Days or more

M80.751P62106.21C8TYPE4
1 Piece(s)Available

8 Days or more

M80.751P62106.21C9TYPE4
1 Piece(s)Available

8 Days or more

M80.752P62106.2B7TYPE4
1 Piece(s)Available

8 Days or more

M80.752P62106.2B8TYPE4
1 Piece(s)Available

8 Days or more

M80.752P62106.2B9TYPE4
1 Piece(s)Available

8 Days or more

M811P70186.21C7TYPE4
1 Piece(s)Available

8 Days or more

M811P70186.21C8TYPE4
1 Piece(s)Available

8 Days or more

M811P70186.21C9TYPE4

Loading...

Basic Information

Screw Types Meter Tool Material Type High-speed steel Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Stainless steel (SUS) / Copper (Cu) / Brass (Bs) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC)
Tap Type Taflet Coating Y/N Available Surface Treatment TiCN

Additional Products in this Category

Tech Support