(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin Punch (Cylindrical)

Parallel Pin Punch (Cylindrical)
  • Volume Discount

Round-bodied parallel pin punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Grip has been knurled for non-slip processing.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
715-1
715-1.5
715-2
715-2.5
715-3
715-4
715-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Tip diameter
(mm)
Shaft length
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

100φ611516
1 Piece(s)Available

8 Days or more

105φ61.52016
1 Piece(s)Available

8 Days or more

105φ622016
1 Piece(s)Available

8 Days or more

110φ72.52522
1 Piece(s)Available

8 Days or more

110φ732523
1 Piece(s)Available

8 Days or more

115φ843032
1 Piece(s)Available

8 Days or more

125φ1064055

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Tip hardness HRC58°
Striking part hardness HRC45°~48°

Additional Products in this Category

Tech Support