(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/4" HEX Electric Screwdriver Socket

1/4" HEX Electric Screwdriver Socket
  • Volume Discount

Hex electric drill socket bits of outstanding quality that ideally complement the ratchet set.
[Features]
· Precision fit shape.
· The socket wrench is also of the highest quality.
· Nickel chrome plated finish and precise manufacturing process ensure perfect work.
· Insertion angle 1/4" (6.35 mm).
[Applications]
· Useful in various fields such as manufacturing industries, artisan handcrafting, DIY, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
E6-200-6
E6-200-7
E6-200-9
E6-200-11
E6-200-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite side dimensions
(mm)
Tip outer diameter
(φ mm)
Applicable Screw
1 Piece(s)Available

8 Days or more

69.4M3.5
1 Piece(s)Available

12 Days or more

711M4
1 Piece(s)Available

8 Days or more

913-
1 Piece(s)Available

8 Days or more

1116M7
1 Piece(s)Available

8 Days or more

1318.5M8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite side dimensions
(mm)
Tip outer diameter
(φ mm)
Applicable Screw

Loading...

  1. 1

Basic Information

Product Type Socket Bit (Electric Drill) Insertion Angle(mm) 6.35 Overall Length(mm) 60
Shaft measurements(mm) 6.35

Additional Products in this Category

Tech Support