(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Spanner Bit - Hex Shank, Snake-Eye Type

Screwdriver Spanner Bit - Hex Shank, Snake-Eye Type
  • Volume Discount

• 1/4" (6.35 mm) insertion angle SNAKE-EYE bit of excellent strength and precision.

PDF

Part Number

Configured Part Number is shown.

C6-188-10

 
Part Number
C6-188-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Special Purpose shank diameter(mm) 6.35 Overall Length(mm) 39
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
External length of protruding part(mm) 6.2

Please check the type/dimensions/specifications of the part C6-188-10 in the Screwdriver Spanner Bit - Hex Shank, Snake-Eye Type series.

Additional Products in this Category

Tech Support