(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Shaft is thin at 4.5 mm and ideal for fastening screws in deep places, on terminal blocks, or in fine spaces in home electronics.
· Original special alloy is used to boast superior precision and durability.
· It is a double groove type that can be used for electric tools with both 13 mm and 9.5 mm ball groove sizes.
[Applications]
· Ideal for narrow holes in home appliances, terminal blocks, and deep screw holes.
· Screw-tightening of door sash.
Part Number
Configured Part Number is shown.
TWB16-2150
Tip Type | Phillips (+) | shank diameter(mm) | 6.35 |
---|---|---|---|
Overall Length(mm) | 150 | Single Product Set Product | Single Item |
Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | Available |
Whether there is a double-end function | NA | Nominal | Stepped |
Hardness | H | Trusco Code | 299-6154 |
Mass | 315 (g/Bag) | The Number of each bag(pc.) | 10 |
Tip Type | Phillips (+) | shank diameter(mm) | 6.35 | Overall Length(mm) | 150 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | Available |
Whether there is a double-end function | NA | Nominal | Stepped | Hardness | H |
Trusco Code | 299-6154 | Mass | 315 (g/Bag) | The Number of each bag(pc.) | 10 |
Please check the type/dimensions/specifications of the part TWB16-2150 in the Phillips Screwdriver Bit - Double-Grooved, Magnetic series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy