(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Screwdriver Hex Bit - CB/MB/OB Series

Torque Screwdriver Hex Bit - CB/MB/OB Series
  • Volume Discount

•Tip Model : Others
•Single Item / Set : Single Item
For complete product overview and details on Kanon Hexagon Bit for Torque Screwdriver (Dedicated Bit) for CB/MB/OB, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CB-HEXBIT1.5
CB-HEXBIT2
CB-HEXBIT2.5
CB-HEXBIT3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Opposite Side Dimensions (mm)
1 Piece(s)Available

8 Days or more

1.5
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

2.5
1 Piece(s)Available

8 Days or more

3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip Opposite Side Dimensions (mm)

Loading...

  1. 1

Basic Information

Tip Model Other Overall Length(mm) 40 Single Item / Set Single Item

Additional Products in this Category

Tech Support