(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hexagonal bar wrench set. (With roll case)
Part Number
Configured Part Number is shown.
210K
Model | Hex L-shape wrench | Tip Model | Standard Type |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 10 | Single Item / Set | Set Product |
Set Content | 210-1.5・2・2.5・3・4・5・6・8・10 | Accessory | With Roll Case |
Model | Hex L-shape wrench | Tip Model | Standard Type | Two-sided Width Size(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Set Content | 210-1.5・2・2.5・3・4・5・6・8・10 | Accessory | With Roll Case |
Please check the type/dimensions/specifications of the part 210K in the Hex Wrench Set (w/ Case) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy