(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross-Handled Ball Hex Wrench (Long)

Cross-Handled Ball Hex Wrench (Long)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cross-Handled Ball Hex Wrench (Long)
  • Cross-Handled Ball Hex Wrench (Long)
  • Cross-Handled Ball Hex Wrench (Long)
  • Volume Discount

[Features]
· The T-shaped handle specification makes gripping and applying force easier.
· Fits in the palm and reduces fatigue.

PDF

Part Number

Configured Part Number is shown.

1208-4-150

 
Part Number
1208-4-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Total Length (L Size)(mm) 187 Size(mm) 4 Overall Width(mm) 92
Long side shaft length(mm) 150 Short side shaft length(mm) 18 JAN Code 7610733256587
Compatible Cap Screw M5 Compatible Setscrew M8 Features Can be used with the ballpoint portion tilted 30°.

Please check the type/dimensions/specifications of the part 1208-4-150 in the Cross-Handled Ball Hex Wrench (Long) series.

Additional Products in this Category

Tech Support