(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Wrench Set

Long Hex Wrench Set
  • Volume Discount

A hex bar wrench set with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
· Hex bar wrenches: Chrome plated specification and powder coating types are available.
· Select with or without ball point for long and short products alike.
[Applications]
· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.
· Sizes are from 0.71 up to 22 mm.
· A tool suitable for the application can be selected from a wide range of products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
211DH-10
211DH-10CN
211H-2
211H-2CN
211H-4
211H-5
211H-5CN
211H-6
211H-6CN
211H-8
211H-8CN
211H-10
211H-10CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Package Set Content Accessory
1 Piece(s)Available

12 Days or more

1.5 ~ 10NA211-1.5・2・2.5・3・4・5・6・8・10Holder Included (Compact width type)
1 Piece(s)Available

8 Days or more

1.5 ~ 10Available211-1.5・2・2.5・3・4・5・6・8・10Holder Included (Compact width type)
1 Piece(s)Available

12 Days or more

0.71 ~ 2NA211-0.71・0.89・1.27・1.5・2Holder Included
1 Piece(s)Available

12 Days or more

0.71 ~ 2Available211-0.71・0.89・1.27・1.5・2Holder Included
1 Piece(s)Available

8 Days or more

0.89 ~ 4NA211-0.89・1.27・1.5・2・2.5・3・4Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 5NA211-1.5・2・2.5・3・4・5Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 5Available211-1.5・2・2.5・3・4・5Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 6NA211-1.5・2・2.5・3・4・5・6Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 6Available211-1.5・2・2.5・3・4・5・6Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 8NA211-1.5・2・2.5・3・4・5・6・8Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 8Available211-1.5・2・2.5・3・4・5・6・8Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 10NA211-1.5・2・2.5・3・4・5・6・8・10Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 10Available211-1.5・2・2.5・3・4・5・6・8・10Holder Included

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Set Product

Additional Products in this Category

Tech Support