(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench with Ball (Rainbow)

Hex Wrench with Ball (Rainbow)
  • Volume Discount

A hexagonal wrench featuring rust resistance with special powder coating.
[Features]
· PB rainbow wrenches use different colors to allow for easy differentiation between different usage dimensions.
· Boasts an extremely high finishing dimensional accuracy of 1/100 mm. Boasts unparalleled dimensional accuracy.
· Attractive color variations. Different colors are used for different sizes.
[Applications]
· With well-regarded rainbow color codes, the tool of your desired size can be detected instantly.
· Helps pick up the right tools. For keeping the work site tidy.

PDF

Part Number

Configured Part Number is shown.

Part Number
212-1.5RB
212-2RB
212-2.5RB
212-3RB
212-4RB
212-5RB
212-6RB
212-8RB
212-10RB
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Compatible Cap Screw Compatible Setscrew
1 Piece(s)Available

8 Days or more

1.55014M1.6-2M3
1 Piece(s)Available

12 Days or more

25616M2.5M4
1 Piece(s)Available

8 Days or more

2.56318M3M5
1 Piece(s)Available

12 Days or more

37120M4M6
1 Piece(s)Available

12 Days or more

48022M5M8
1 Piece(s)Available

8 Days or more

59025M6M10
1 Piece(s)Available

8 Days or more

610028M8M12
1 Piece(s)Available

12 Days or more

811232M10M16
1 Piece(s)Available

8 Days or more

1012536M12M18
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Compatible Cap Screw Compatible Setscrew

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Single Item
Note * Final tightening cannot be performed with the ball point part. Features Has an extremely high finished dimension accuracy of 1/100 mm. The handle length conforms to the Swiss standard VSM and thus it is more user friendly than usual hexagonal wrenches. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Additional Products in this Category

Tech Support