(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Long Hexalobular Wrench Set with Tamper-Proofing

L Type Long Hexalobular Wrench Set with Tamper-Proofing
  • Volume Discount

[Features]
· L-type long hexalobular wrench set.
· Supports tamper-proof screws.
· With Holder

Part Number

Configured Part Number is shown.

411BH/6-25

Part Number
411BH/6-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Set Product
Set Content 411B-6・7・8・9・10・15・20・25 Accessory With Holder

Please check the type/dimensions/specifications of the part 411BH/6-25 in the L Type Long Hexalobular Wrench Set with Tamper-Proofing series.

Additional Products in this Category

Tech Support