(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Long Hexalobular Wrench with Tamper-Proofing

L Type Long Hexalobular Wrench with Tamper-Proofing
  • Volume Discount

[Features]
· L-type long hexalobular wrench.
· Supports tamper-proof screws.

PDF

Part Number

Configured Part Number is shown.

Part Number
411B-6
411B-7
411B-8
411B-9
411B-15
411B-20
411B-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Inner Length of Wrench Key
(mm)
Inner Length of Wrench Handle
(mm)
Shaft Diameter
(mm)
1 Piece(s)Available

8 Days or more

T615802.5
1 Piece(s)Available

8 Days or more

T716902.5
1 Piece(s)Available

8 Days or more

T8171002.5
1 Piece(s)Available

8 Days or more

T9171103
1 Piece(s)Available

8 Days or more

T15201353.5
1 Piece(s)Available

8 Days or more

T20211504
1 Piece(s)Available

8 Days or more

T25221655
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Inner Length of Wrench Key
(mm)
Inner Length of Wrench Handle
(mm)
Shaft Diameter
(mm)

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support