(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NIC Grit Type Mini (for Air Tools)

NIC Grit Type Mini (for Air Tools)
  • Volume Discount

•Product Model: Cup Type Brush
•Major Diameter (mm): 95
•Mounting Part: Hole
•Hole Diameter (mm): H16
•Hair Length: 22

Part Number

Configured Part Number is shown.

EH-116N3

Part Number
EH-116N3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 95 Mounting part Hole
Hole Diameter(mm) H16 Abrasive Grain Type Free-cutting Abrasive grain(#) 46
Hair length 22 Mass(g) 308

Additional Products in this Category

Tech Support