(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Screwdriver

Nut Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Standards for Tip Shape : Box
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Nut Screwdriver, see the sections below:

PDF

Part Number

Configured Part Number is shown.

029466

 
Part Number
029466
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Box Shaft length L (mm) 80 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber (Box/Hex/Ball-Point) Width Across Flats (mm) 13
Opposite Side(mm) 13 Overall Length(mm) 192 Trusco Code 411-7450
Features Because the shaft is hollow, the nut can be screwed up the full length of the screw. Mass(g) 115g

Please check the type/dimensions/specifications of the part 029466 in the Nut Screwdriver series.

Additional Products in this Category

Tech Support