(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Superfit" ACR Heavy-Duty Screwdriver (Magnetic)

"Superfit" ACR Heavy-Duty Screwdriver (Magnetic)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Phillips
  • Slotted
  • Volume Discount

•Standards for Tip Shape : Minus (-), Plus (+)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : Included
•Shaft thru : Included
For complete product overview and details on Superfit ACR Heavy-Duty Screwdriver (Magnetic), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
1550-2-100
1550-3-150
1550-6-100
1550-8-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Phillips (+)No.2-100210275-9209114
1 Piece(s)Available

9 Days or more

Phillips (+)No.3-150270275-9217182
1 Piece(s)Available

9 Days or more

Flathead (-)-6100210275-9179114
1 Piece(s)Available

9 Days or more

Flathead (-)-8150270275-9187180

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through Available Bolster Included Grip Type Rubber
Features The tip shape has a structure which helps prevent cam-out (ACR for Phillips-head screws, knurled for slotted screws), and thereby prevents the blade tip from lifting off the threads. Has a hexagonal bolster, and can be turned even tighter using a wrench. Specifications Full body hardened high precision black point processing Specifications, blade tip With Magnet

Additional Products in this Category

Tech Support