(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stubby Phosphorescent Screwdriver (Stubby Type / Magnetic)

Stubby Phosphorescent Screwdriver (Stubby Type / Magnetic)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1505-2-35
  • 1505-6-35
  • Volume Discount

[Features]
· Uses a special luminescent resin that glows in the dark. Screwdriver can be easily found even in dark places. (Emits light for 24 hours after being subjected to direct sunlight for 10 minutes)
· Martensitic special stainless steel (high strength stainless steel (550)).

Part Number

Configured Part Number is shown.

1505-6-35

Part Number
1505-6-35
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 6 Shaft length L (mm) 35
Single Product/Set Classification Single Item Shaft type Round Magnet Available
Shaft through NA Bolster NA Grip Type Resin
Overall Length(mm) 80 Trusco Code 276-0169 Features It uses a special phosphorescent resin that emits light in a dark place. The screwdriver can be easily found even in the dark. Martensitic special stainless steel (high-strength stainless steel (550)) (emits light for 24 hours after being subjected to direct sunlight for 10 minutes).
Specifications, blade tip With Magnet Mass(g) 37

Please check the type/dimensions/specifications of the part 1505-6-35 in the Stubby Phosphorescent Screwdriver (Stubby Type / Magnetic) series.

Additional Products in this Category

Tech Support