(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Superfit Precision Hexalobular Screwdriver

Superfit Precision Hexalobular Screwdriver

Move the mouse over the image to zoom

  • 3541
  • 3542
  • 3543
  • 3544
  • 3545
  • 3540
  • Volume Discount

[Features]
· A high-strength type with an elastomer resin handle.

Part Number

Configured Part Number is shown.

3540

Part Number
3540
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 30 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Resin Overall Length(mm) 138
Blade Tip T-3 Trusco Code 395-9171 Features A high-strength type with an elastomer resin handle.
Mass(g) 27

Please check the type/dimensions/specifications of the part 3540 in the Superfit Precision Hexalobular Screwdriver series.

Additional Products in this Category

Tech Support