(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdrivers - LED Electrical Type, 9V-240V, NO.650D

Screwdrivers - LED Electrical Type, 9V-240V, NO.650D
  • Volume Discount

•Standards for Tip Shape : Others
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
For complete product overview and details on LED Electrical Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

NO.650D

Part Number
NO.650D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Single Item Shaft type Round
Magnet NA Grip Type Resin Product Width(mm) 43
Product Height(mm) 135 Product Depth(mm) 15 Product Weight(g) 60
Apply For 9 V - 240 V. Application Energization check for general homes and factories. Function 1 Electricity check and whether it is direct current or alternating current can be understood at a glance by electric light generated inside the LED arc tube.
Function 2 DC wire positive/negative polarity can be distinguished at a glance. Function 3 Perfect for repair and inspection of electronic devices, tests of electronic opening / closing devices, control devices, and electric system and electronic components of automobiles.

Please check the type/dimensions/specifications of the part NO.650D in the Screwdrivers - LED Electrical Type, 9V-240V, NO.650D series.

Additional Products in this Category

Tech Support