(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Ultra Long Offset Wrench (15° Type)

Ultra Long Offset Wrench (15° Type)
  • Volume Discount

[Features]
· The 15° angle makes it ideal for locations where there is a height restriction.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· Material is chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TSM15-1012
TSM15-1417
TSM15-2224
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

28310×12415-9209119g
1 Piece(s)Available

11 Days or more

35814×17415-9241242g
1 Piece(s)Available

11 Days or more

42422×24415-9284534g

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support