(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - 8-Piece Set, Flex-Head, Combination Ratchet Type, Reversible, TGRW-800R (Part Numbers)

Wrenches - 8-Piece Set, Flex-Head, Combination Ratchet Type, Reversible, TGRW-800R
  • Volume Discount

[Features]
· It can switch between forward and reverse by moving the switching claw left or right.
· Ratchet wrench handle bend angle is small at 15°, ideal for working in locations with height restrictions.
· With 72-tooth gears, it realizes a feed angle of 5°.
· The finished surface is beautiful, pleasant to touch, and feels heavy.

Part Number

Configured Part Number is shown.

TGRW-800R

Part Number
TGRW-800R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 15 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 7 / 8 Single Item / Set Set Product
Details Type Set Set Content(Point) 8 Set Content TGRW-07R、08R、10R、12R、13R、14R、17R、19R
Trusco Code 415-9837 Mass 1082 g/set

Please check the type/dimensions/specifications of the part TGRW-800R in the Wrenches - 8-Piece Set, Flex-Head, Combination Ratchet Type, Reversible, TGRW-800R series.

Additional Products in this Category

Tech Support