(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Flex-Head, Combination Ratchet Type, Short, TGRW-FS

Wrenches - Flex-Head, Combination Ratchet Type, Short, TGRW-FS
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· The angle of the head on the ratchet offset side can be set arbitrarily.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

Part Number
TGRW-07FS
TGRW-08FS
TGRW-10FS
TGRW-13FS
TGRW-17FS
TGRW-19FS
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

88775.5415-984532 g/set
1 Piece(s)Available

11 Days or more

88875.5415-985331 g/set
1 Piece(s)Available

8 Days or more

96107.76.1415-986146 g/set
1 Piece(s)Available

11 Days or more

108139.37.0415-988879 g/set
1 Piece(s)Available

9 Days or more

1281710.98.3415-9900150 g/set
1 Piece(s)Available

11 Days or more

1381911.59415-9918188 g/set

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support