(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Wrench (Combination Type) (Part Numbers)

Gear Wrench (Combination Type)
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· As it is straight, it is ideal for work in narrow and deep places.
· With non-chrome plating treatment, it is environmentally friendly.
· Made of general chrome vanadium steel.
· Uses 72-tooth gears to achieve a feed angle of 5°.
· A mirror type with good tactile property and beautiful metal surface.

Part Number

Configured Part Number is shown.

Part Number
TGRN-10
TGRN-14
TGRN-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

11 Days or more

160107.75.4329-386648g
1 Piece(s)Available

8 Days or more

193149.46.9329-3891113g
1 Piece(s)Available

11 Days or more

2501911.59329-3912210g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support