(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wrenches - Open-End Type, Single-Ended, Chrome-Vanadium Steel, SS

Wrenches - Open-End Type, Single-Ended, Chrome-Vanadium Steel, SS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wrenches - Open-End Type, Single-Ended, Chrome-Vanadium Steel, SS
  • Wrenches - Open-End Type, Single-Ended, Chrome-Vanadium Steel, SS
  • Volume Discount

•Model : Single ended open-mouth wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 100, 105, 11, 110, 115, 12, 120, 13, 14, 17, 19, 19.1 mm, 21, 22, 23, 24, 26, 29, 32, 35, 36, 38, 41, 46, 5.5, 50, 54, 54 mm, 55, 58, 6, 60, 63, 65, 67, 7, 70, 71, 75, 77, 8, 80, 85, 9, 90, 95
•Single Item / Set : Single Item
For complete product overview and details on Single-Ended Wrench, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS0005
SS0009
SS0010
SS0011
SS0012
SS0017
SS0019
SS0022
SS0023
SS0026
SS0027
SS0029
SS0030
SS0032
SS0035
SS0036
SS0038
SS0041
SS0046
SS0050
SS0054
SS0055
SS0058
SS0060
SS0063
SS0065
SS0067
SS0070
SS0075
SS0080
SS0085
SS0090
SS0095
SS0100
SS0105
SS0115
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

825.5115-548210
1 Piece(s)Available

8 Days or more

1059115-552130
1 Piece(s)Available

8 Days or more

10510115-553930
1 Piece(s)Available

8 Days or more

12211115-554740
1 Piece(s)Available

8 Days or more

12212115-555540
1 Piece(s)Available

8 Days or more

16517115-5580100
1 Piece(s)Available

8 Days or more

17719115-5598120
1 Piece(s)Available

8 Days or more

20022115-5610160
1 Piece(s)Available

8 Days or more

22023115-5628220
1 Piece(s)Available

8 Days or more

24526115-5644290
1 Piece(s)Available

8 Days or more

24527115-5652300
1 Piece(s)Available

8 Days or more

27529115-5661490
1 Piece(s)Available

8 Days or more

27530115-5679460
1 Piece(s)Available

8 Days or more

27532115-5687430
1 Piece(s)Available

8 Days or more

31535115-5695520
1 Piece(s)Available

8 Days or more

31536115-5709600
1 Piece(s)Available

8 Days or more

31538115-5717560
1 Piece(s)Available

8 Days or more

36041115-5725850
1 Piece(s)Available

8 Days or more

41046115-57331340
1 Piece(s)Available

8 Days or more

41050115-57411340
1 Piece(s)Available

8 Days or more

47054115-57501850
1 Piece(s)Available

8 Days or more

47055115-57681800
1 Piece(s)Available

8 Days or more

47058115-57761750
1 Piece(s)Available

9 Days or more

53060115-57842600
1 Piece(s)Available

8 Days or more

53063115-57922600
1 Piece(s)Available

8 Days or more

53065115-58062500
1 Piece(s)Available

8 Days or more

57567115-58143200
1 Piece(s)Available

8 Days or more

57570115-58223100
1 Piece(s)Available

8 Days or more

64575115-58493950
1 Piece(s)Available

8 Days or more

64580115-58653950
1 Piece(s)Available

8 Days or more

71585115-58735300
1 Piece(s)Available

8 Days or more

71590115-58815300
1 Piece(s)Available

11 Days or more

77095115-589010500
1 Piece(s)Available

8 Days or more

770100115-590310500
1 Piece(s)Available

8 Days or more

825105115-591111600
1 Piece(s)Available

8 Days or more

870115376-648916300

Loading...

  1. 1

Basic Information

Type Single-ended wrench Ratchet mechanism NA Swivel (flex) NA
Single Product/Set Classification Single Item Features Head is flanged, with striped finish on the handle.

Additional Products in this Category

Tech Support