(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Combination Wrench (Inch) EA684B-8

Combination Wrench (Inch) EA684B-8
  • Volume Discount

[Product Specifications]
・Material-Chrome vanadium steel
・15° type
・12 point
・Dim. (inch)…1
・Length (mm)…334

Part Number

Configured Part Number is shown.

EA684B-8

Part Number
EA684B-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA684B-8 in the Combination Wrench (Inch) EA684B-8 series.

Additional Products in this Category

Tech Support