(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For use with ordinary metal. Gap between polishing cloths is wide, preventing clogging. As the substrate is smaller than the outer diameter of the polishing cloth, the lower surface and sides can be polished at the same time.
· It has heat dissipation property, causing little or no distortion or burning of the material to be polished due to heat.
· It can be installed in a single action (screw type).
[Applications]
· Pre-plating polishing, metal surface polishing, rust removal, and deburring. Polishing woodwork and plastic.
· Tool used: disc grinder.
Part Number |
---|
GP100A-AL-40 |
GP100A-AL-60 |
GP100A-AL-80 |
GP100A-AL-100 |
GP100A-AL-120 |
GP100A-AL-150 |
GP100A-AL-180 |
GP100A-AL-240 |
GP100A-AL-320 |
GP100A-AL-400 |
Loading...
Type | Multi-blade disc | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Thread Diameter(mm) | M10(P1.5) | Max. Rotational Speed(rpm) | 13600 | Blade length(mm) | 15 |
Pcs./Box. | 5 (sheet) | Features | For general metals. Since there is a gap between the polishing cloths, it does not cause clogging. As the substrate is smaller than the outer diameter of the polishing cloth, the lower surface and sides can be polished at the same time. It has heat dissipation property, causing little or no distortion and burning of the material to be polished due to heat. It can be installed in a single action (screw type). | Application | Pre-plating polishing, metal surface polishing, rust removal, deburring. Polishing of woodwork and plastic. |
Maximum operating rotation speed | 71.2m/s(4270m/min) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy