(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

GP Triple-Sided Disc - Zirconia, GP100Z3F【5 Pieces Per Package】

GP Triple-Sided Disc - Zirconia, GP100Z3F
  • Volume Discount

[Features]
· Allows a wide range of applications from simple grinding operations to advanced grinding and polishing operations. The polishing cloth is folded into a V-shape and bonded to the pad, making polishing work possible in three locations: top, bottom, and side. Cushioning properties are inferior to those of GP multi-discs, but the fit to uneven surfaces is perfect without the risk of sanding in too deep. Can be used right down to the base, making it highly economical.
· A professional polishing agent, hand planted and crimped one by one.
· Zirconia type that features excellent bite properties for coated abrasives.
[Applications]
· For polishing metal tanks and various forms of deburring.
· Ideal for various types of groove polishing.
· For grinding and polishing nonferrous metals such as stainless steel.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP100Z3F-40
GP100Z3F-60
GP100Z3F-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40114-9270650 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60114-9288520 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80114-9296450 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel / Copper Material / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Zirconia Max. Rotational Speed(rpm) 13600
Blade length(mm) 20 Number of blades(sheet) 2×18 Pcs./Box. 5 (sheet)
Features Can be used for a wide range of uses from simple grinding operations to advanced grinding and polishing operations. The polishing cloth is folded into a V-shape and bonded to the pad, making polishing work possible at three places; the upper part, lower part, and side. GP multi-discs have only moderate cushioning properties but fit perfectly to uneven surfaces without the risk of sanding in too deep. Can also be used up to the base of the pad, making them very economical. These professional abrasives are individually placed and caulked. Zirconia type that features excellent bite properties for coated abrasives. Application For polishing metal tanks and various forms of deburring. Ideal for polishing various grooves. For grinding and polishing nonferrous metals such as stainless steel. Maximum operating rotation speed 71.2m/s(4270m/min)

Additional Products in this Category

Tech Support