(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushioning Disc (for ANGLON)【20 Pieces Per Package】

Cushioning Disc (for ANGLON)
  • Volume Discount

[Features]
· Superior grinding of high hardness materials.
· Features low wear but tough grinding force since it has excellent abrasive grain retention and always keeps abrasive grains in the best condition.

Part Number

Configured Part Number is shown.

SA2654

Part Number
SA2654
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number Contained in Packet

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

1 Bag (20 Sheets)

Loading...

  1. 1

Basic Information

Model Sander paper Major Diameter(mm) 30 Inner Diameter Size(mm) 12
Particle Size(#) 600 Max. Rotational Speed(rpm) 12000 Color Pink
JAN Code 4580120554363 Trusco Code 751-0811 Mass(g) 20
Number Contained in Packet 1 Bag (20 Sheets)

Additional Products in this Category

Tech Support