(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Curved Disc - GP100R Series【5 Pieces Per Package】 (Part Numbers)

GP Curved Disc - GP100R Series
  • Volume Discount

[Features]
· It uses polishing cloth with rounded corners, making bending easy and allowing easy grinding work even on a small rounded surface. As the pad is small and has cushioning properties, excessive scraping is not an issue, and it fits perfectly on uneven surfaces. Can be used right down to the base, making it highly economical.
· A professional polishing agent, hand planted and crimped one by one.
[Applications]
· Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics.
· Tool used: disc grinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GP100R-100
GP100R-120
GP100R-150
GP100R-180
GP100R-240
GP100R-320
GP100R-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100114-9113480 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120114-9121480 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

150114-9130465 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180114-9148465 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

240156-9392450 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

320156-9406450 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

400156-9414440 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel / Alloy Steel / Cast Iron / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Alundum Max. Rotational Speed(rpm) 13600
Blade length(mm) 25 Number of blades(sheet) 4×18 Pcs./Box. 5 (sheet)
Features It uses polishing cloth with rounded corners, making bending easy and allowing easy grinding work even on a small rounded surface. As the pad is small and has cushioning properties, excessive scraping is not an issue, and it fits perfectly on uneven surfaces. The pad can be used up to its foundation, making it very economical. It is a professional abrasive that's assembled and caulked one by one by hand. Application Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics. Maximum operating rotation speed 71.2m/s(4270m/min)
Other specifications For General Metals

Additional Products in this Category

Tech Support