(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

"Sisal Disc" (for Medium Finish)【5 Pieces Per Package】

"Sisal Disc" (for Medium Finish)
  • Volume Discount

[Features]
· Enables beautiful polishing with a sharp cut.
· Used for intermediate polishing for steel, stainless steel, aluminum, etc. with oil and fat abrasive (white rod).
· Sisal (hemp) and cotton are combined.
[Applications]
· Steel, stainless steel, aluminum, and other medium polishing and sub polishing.
· Tools Used: disc grinder and air grinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TSD-100
TSD-100AL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner Diameter Dimension
(mm)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

16261-6271425 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

M10(P1.5)261-6289440 g/box

Loading...

  1. 1

Basic Information

Type Cotton: Hemp Disk work material general steel / Stainless Steel / Cast Iron / Aluminum Outer diameter Dimensions(mm) 100
Thickness(mm) 15 Max. Rotational Speed(rpm) 8000 Pcs./Box. 5 (pcs.)
Features Enables beautiful polishing with a sharp tip. Used for intermediate polishing for steel, stainless steel, aluminum, etc. with oil and fat abrasive (white rod). Sisal (hemp) and cotton are combined. Application Steel, stainless steel, aluminum, and other medium polishing and sub polishing. Tools Used: disc grinder and air grinder. Maximum operating rotation speed 41.9m/s(2512m/min)
Tool Used Disc grinder, air grinder. Accessory With adapter for 15 mm hole (1 pc per box)

Additional Products in this Category

Tech Support