(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disks - GP Top Tokumaru, Conical, Zirconia, GPK-Z【5-10 Pieces Per Package】

Grinding Disks - GP Top Tokumaru, Conical, Zirconia, GPK-Z
  • Volume Discount

[Features]
· Tapered base board allows working on a flat surface without digging in, even if work angle is increased.
· Outer part and central part of abrasive wear simultaneously, so you can use up uniformly all the abrasive.
[Applications]
· For peeling black scale from metal, and removing beading on welding surfaces.
· For polishing hard-to-cut material such as stainless steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GPK10016Z-36
GPK10016Z-40
GPK10016Z-60
GPK10016Z-80
GPK18022Z-36
GPK18022Z-40
GPK18022Z-60
GPK18022Z-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Blade length
(mm)
Number of blades
(sheet)
Pcs./Box. Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100163613600166010 (sheet)287-9221853 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100164013600167210 (sheet)287-9239813 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100166013600167210 (sheet)287-9247763 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100168013600168010 (sheet)287-9255743 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802236840020905 (sheet)287-93101,778 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802240840020905 (sheet)287-93281,628 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022608400201205 (sheet)287-93361,478 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022808400201205 (sheet)287-93441,428 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel Details Type Zirconia (for difficult-to-cut materials such as stainless steel)
Features Tapered base board allows plain polishing even when increasing work angle. Outer part and central part of abrasive wear simultaneously, so you can use up uniformly all the abrasive. Application Removing black scale from metal and removing beading from welding surfaces. Grinding and polishing difficult-to-cut materials such as stainless steel. Maximum operating rotation speed GPK10016Z:71.1m/s(4270m/min)GPK18022Z:79.1m/s(4748m/min)
Operating Angle 15~25° Accessory With adapter for 15 mm hole (10 pcs per box) (GPK10016 only)

Additional Products in this Category

Tech Support