(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This product eliminates the pricing difference with traditional grindstones while retaining the durability, work efficiency, low noise, and safety characteristic of paper abrasives.
· A high-hardness material mainly composed of alumina oxide.
· Uses Japan-made paper.
[Applications]
· Grinding and polishing of steel, welding bead removal, rust removal, peeling of paint, polishing of woodwork.
· Tool used: dedicated electric disc grinder.
Part Number |
---|
GP-100TMJA-40 |
GP-100TMJA-60 |
GP-100TMJA-80 |
GP-100TMJA-100 |
GP-100TMJA-120 |
Loading...
Type | Multi-blade disc | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron / Plastic | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 15 | Details Type | Alundum (For General Metals) | Max. Rotational Speed(rpm) | 13600 |
Blade length(mm) | 15 | Pcs./Box. | 10 (sheet) | Features | This product eliminates the pricing difference with traditional grindstones while retaining the durability, work efficiency, low noise, and safety characteristic of paper abrasives. Made from super-hard materials mainly consisting of aluminum oxide. Japanese paper is used for this product. |
Application | Grinding and polishing of steel, welding bead removal, rust removal, peeling of paint, polishing of woodwork. | Maximum operating rotation speed | 71.2m/s(4270m/min) | Grinding Angle | 15~30° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy