(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disk - Tokumaru Alpha GP-100TMAZ【10 Pieces Per Package】

Grinding Disk - Tokumaru Alpha GP-100TMAZ
  • Volume Discount

[Features]
· This product is appropriate for a wide range of uses, and is quiet when polishing and with less vibrations compared to flexible grindstone or offset grindstone.
· Uses German-made Zirconia paper. A product with improved durability and cutting force.
[Applications]
· Stainless steel, hard-to-cut material, grinding or polishing high-hardness metal, heavy polishing for steel.
· Tool used: dedicated electric disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP-100TMAZ-60
GP-100TMAZ-80
GP-100TMAZ-100
GP-100TMAZ-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60229-5237685 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80229-5245665 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100229-5253625 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120229-5261600 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Zirconia (for difficult-to-cut materials such as stainless steel) Max. Rotational Speed(rpm) 13600
Blade length(mm) 15 Number of blades(sheet) 72 Pcs./Box. 10 (sheet)
Features This product is appropriate for a wide range of uses, and is quiet when polishing and with less vibrations compared to flexible grindstone or offset grindstone. Uses German-made Zirconia paper. A product with improved durability and cutting force. Application Stainless steel, hard-to-cut material, grinding or polishing high-hardness metal, heavy polishing for steel. Maximum operating rotation speed 71.2m/s(4270m/min)
Grinding Angle 15~30°

Additional Products in this Category

Tech Support