(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface Disc

Surface Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • SAFO10016-C、SAFO10016-F、SAFO10016-M
  • SAFO10016-H-C、SAFO10016-H-M
  • Volume Discount

Abrasive Grain: A Abrasive Grain
Accessory: Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm
Application: Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing.
Feature: The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage.
Inner Diameter Size: 16
Major Diameter: 100
Max. Rotational Speed: 13600
Maximum Operating Rotation Speed: 71m/s(4300m/min)
Model: Sandpaper
Number Contained In A Packet: 10
For complete product overview and details on Surface Disc see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SAFO10016-C
SAFO10016-F
SAFO10016-H-C
SAFO10016-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Details Type Trusco Code Mass
(g)
10 Piece(s)Available

8 Days or more

80-406-720720
10 Piece(s)Available

8 Days or more

240-406-721515
10 Piece(s)Available

8 Days or more

80Hard type406-722325
10 Piece(s)Available

8 Days or more

120-406-724019

Loading...

  1. 1

Basic Information

Type Sander paper Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Abrasive grain A Abrasive Grain Max. Rotational Speed(rpm) 13600 Number Contained In A Packet(sheet) 10
Features The non-woven fabric flexibly bends and prevents excessive cutting. Three dedicated pads are included and can be used according to the usage. Application Paint peeling. Rust removal. Shading off of scratches. Deburring. Surface polishing. Maximum operating rotation speed 71m/s(4300m/min)
Accessory Three dedicated pads included, one each in the following sizes: 94 mm, 75 mm and 30 mm

Additional Products in this Category

Tech Support