(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Accessory: Holder auxiliary handle
Feature: Bent section is short to enable insertion of the hexagonal wrench in particularly narrow spaces. When using a ballpoint, the wrench stump can be inserted into the hexagonal hole of the auxiliary handle to extend the handle.
Hardness: HRC60°1
Mass: 420/set
Model: L-shaped Hex Wrench
Set Content: 9
Set/Single Item: Set Product
Tip Model: Ball Point
Trusco Code: 212-2626
Two-Sided Width Size: 10
For complete product overview and details on Stubby L-Shape Ball End Hex Key Set - 9 Piece Set, 1.5mm to 10mm see the sections below:
Part Number
Configured Part Number is shown.
SBS-2000
Model | Hex L-shape wrench | Tip Model | Ballpoint |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 10 | Single Item / Set | Set Product |
Set Content(mm) | 1.5、2、2.5、3、4、5、6、8、10 | Set Content(piece) | 9 |
Trusco Code | 212-2626 | Mass(g) | 420/set |
Features | Bent section is short to enable insertion of the hexagonal wrench in particularly narrow spaces. When using a ballpoint, the wrench stump can be inserted into the hexagonal hole of the auxiliary handle to extend the handle. | Accessory | Holder auxiliary handle |
Hardness | HRC60±1 | - | - |
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Set Content(mm) | 1.5、2、2.5、3、4、5、6、8、10 | Set Content(piece) | 9 |
Trusco Code | 212-2626 | Mass(g) | 420/set | Features | Bent section is short to enable insertion of the hexagonal wrench in particularly narrow spaces. When using a ballpoint, the wrench stump can be inserted into the hexagonal hole of the auxiliary handle to extend the handle. |
Accessory | Holder auxiliary handle | Hardness | HRC60±1 |
Please check the type/dimensions/specifications of the part SBS-2000 in the "Stick Ball Wrench Set" (Set of 9) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy